Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine FiltersAir Cleaners310-9666: Engine Air Cleaner
HomeEngineEngine Filters & FluidsEngine FiltersAir Cleaners310-9666: Engine Air Cleaner
310-9666: Engine Air Cleaner

Cat® Engine Air Cleaner filters out contaminants from incoming air, ensuring clean airflow into the engine for efficient combustion and engine longevity

Brand: Cat

fallback-image
310-9666: Engine Air Cleaner

Cat® Engine Air Cleaner filters out contaminants from incoming air, ensuring clean airflow into the engine for efficient combustion and engine longevity

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 310-9666

Units of Measure

USMetric
Width (mm): 279.4
Type: Round
Height (mm): 435.0
Length (in): 16.417
Outlet Size (mm): 114.3
Mounting: Top
Outlet Size (in): 4.5
Width (in): 11.0
Length (mm): 417.0
Height (in): 17.126
View More
Compatible Models for part number 310-9666

EXCAVATOR

320C FM 320C L 321D LCR 321C 320C 322C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced