311-7776: BUCKET - 1.3 CYD
+ / - Hover over image to Zoom
Other Views

    311-7776: BUCKET - 1.3 CYD

    Part Number: 311-7776
    Brand: Cat
    Retrieving Price.....

    • Base Edge Thickness: 0.8
    • Base Edge Thickness: 20
    • Capacity: 1
    • Capacity: 1.3
    • Compatible Model: 906H2, 907H2, 908H2, 906K, 907K, 908K, 906M, 907M, 908M
    • Cutting Edge Thickness: 0.6
    • Cutting Edge Thickness: 16
    • Height: 36.8
    • Height: 934
    • Interface Type: ISO Coupler
    • Length: 920
    • Length: 35.4
    • Machine Hydraulic: STD FLOW - ELECTRICAL, HIGH FLOW
    • Machine Interface: HORIZONTAL PIN
    • Weight: 412.8
    • Weight: 910.1
    • Width: 80.5
    • Width: 2045
    We currently do not have any equipment model information for this part.