Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges317-0995: Cutting Edge
HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges317-0995: Cutting Edge
317-0995: Cutting Edge

Cutting Edge 19.5mm

Brand: Cat

Product Images
317-0995: Cutting Edge
317-0995: Cutting Edge
317-0995: Cutting Edge
317-0995: Cutting Edge
317-0995: Cutting Edge

Cutting Edge 19.5mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 317-0995

Units of Measure

USMetric
Material: Boron Steel
Wear or Durability: Standard
End Hole Spacing (mm): 76.2
Overall Length (in): 83.764
Thickness (in): 0.752
Hole Quantity: 15
Edge Shape: Curved
Hole Size: 5/8-in Plow Bolt (18 Mm Square)
Thickness (mm): 19.1
Width (mm): 152.4
Hole Spacing (in): 6.0
Hole Spacing (mm): 152.4
Edge Type: Continuous
End Hole Spacing (in): 3.0
Overall Length (mm): 2,127.6
Width (in): 6.0
View More
Compatible Models for part number 317-0995

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced