HomeFilters & FluidsFluidsOilsHydraulic Oil319-5923: Cat® HYDO™ Advanced 30
Home319-5923: Cat® HYDO™ Advanced 30
DescriptionSpecifications

Description for part number 319-5923

Cat® HYDO™ Advanced 30 represents a significant performance breakthrough in hydraulic oil technology. This oil has been developed with an optimized formulation that has been subjected to severe qualification testing in the field and laboratory for thousands of hours. The result is the best product available for Cat machine hydraulic systems. Cat HYDO Advanced 30 is an oil specifically formulated for working in consistently hot climates with temperatures ranging above 40°C (104°F)

Ambient Operating Temps -
Celsius:10°C minimum to 50°C maximum
Fahrenheit: 50°F minimum to 122°F maximum

Specifications for part number 319-5923

    Material:

    Oil Fluid

    Quantity:

    208

    Unit of Measure:

    Liters

    Oil Type:

    Hydraulic Oil

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced