319-7380: HID Work Light
+ / - Hover over image to Zoom
Other Views

    319-7380: HID Work Light

    Part Number: 319-7380
    Brand: Cat
    Retrieving Price.....

    3” X 3” HID Flood Shock-Resistant Bright Work Lights

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® HID (high intensity gas discharge) work lights offer twice the brightness of halogen lights without the sensitivity to vibration and shock, making them a durable option for harsh work environments. With exceptional light output, your crews can work safely and efficiently, even in dark conditions. HID bulbs have a lifespan of six to eight times longer than a halogen lamp while producing double the power and light of traditional halogen bulbs. Get more light longer with less hassle.
    Attributes:
    • Flood lens pattern
    • Vertical mounting
    • 24V
    • Integral DT connector
    Applications:
    • High-vibration applications

    UNITS:
    • US
    • Metric
    • Ballast Part Number: 319-7384
    • Connector Type: Integral DT
    • Lens Pattern: Flood Beam
    • Light Type: HID Work Lights
    • Mounting Type: Vertical
    • Voltage (volts): 24
    com
    825H, 826H, 815F II 816F II

    wts
    657G

    wtt
    824H, 814F II

    fp
    2491, 2391, 2390, 522B, 2290, 541 2 522, 511, 532, 521, 521B, 552 2

    mg
    12M, 120M, 140M, 160M, 14M, 16M