Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Guards324-9705: 25.4mm Inner Diameter Insulation
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Guards324-9705: 25.4mm Inner Diameter Insulation
324-9705: 25.4mm Inner Diameter Insulation

Heat Resistant Sleeve

Brand: Cat

Product Images
324-9705: 25.4mm Inner Diameter Insulation
324-9705: 25.4mm Inner Diameter Insulation
324-9705: 25.4mm Inner Diameter Insulation
324-9705: 25.4mm Inner Diameter Insulation
324-9705: 25.4mm Inner Diameter Insulation

Heat Resistant Sleeve

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 324-9705
Inside Diameter (mm): 25.4
Bulk Unit of Measure: CM
Material: Thermal Insulation
View More
Compatible Models for part number 324-9705

GENERATOR SET

C175-16 3516C

ENGINE

C175-16 3512E 3516C 3512C

TRACK LOADER

973K 953K 963

PETROLEUM ENGINE

C175-16

LOAD HAUL DUMP

R2900 XE

REMAN ENGINE

3516B

WHEEL LOADER

966 972M 972 980L 980M 980 966L 950 950L 990K 990

HYDRAULIC SHOVEL

6060 6040 6030

TRACK-TYPE TRACTOR

D3K2 LGP D5K LGP D2 D1 D3 D6 D5 D7 D4K LGP D4K2 LGP D5K XL D5K2 XL D3K XL D3K2 XL D6N LGP D4K XL D6N XL D6N D4K2 XL D3K LGP D5K2 LGP

MARINE AUXILIARY

3512C 3516C

MARINE ENGINE

3512C 3512E C175-16 3516C 3516E

INDUSTRIAL ENGINE

3512E C175-16

TRUCK

793C

SHOVEL

6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced