Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws326-6487: Flange Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws326-6487: Flange Head Bolt
326-6487: Flange Head Bolt

Hex Flange Head Bolt / Screw

Brand: Cat

Product Images
326-6487: Flange Head Bolt
326-6487: Flange Head Bolt
326-6487: Flange Head Bolt
326-6487: Flange Head Bolt
326-6487: Flange Head Bolt

Hex Flange Head Bolt / Screw

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 326-6487

Units of Measure

USMetric
Bolt Length (in): 1
Bolt Length (mm): 25.4
Flange Diameter (in): 0.68
Flange Type: Smooth Flange Face
Bolt Type: Hex Flange Head
Coating: Zinc
Grip Length (in): 0.125
Grip Length (mm): 3.17
Material: STEEL,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.012
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.3125
Locking Feature: None
Thread Size (dia x pitch) (mm): 5/16x18
View More
Compatible Models for part number 326-6487

ROAD RECLAIMER

RM600 RM800

GENERATOR SET

G3306B C18 3516B 3512C 3512B

POWER MODULE

OEM POWER

RECLAIMER MIXER

RM800

INDUSTRIAL ENGINE

3512B 3512C

COLD PLANER

PM312 PM620 PM622 PM820 PM313 PM310 PM825 PM822

PETROLEUM GEN SET

G3306B 3512B 3512C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced