Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home328-7410: Curved Cutting Edges
Home328-7410: Curved Cutting Edges
328-7410: Curved Cutting Edges

Curved Cutting Edge

Brand: Cat

Product Images
328-7410: Curved Cutting Edges
328-7410: Curved Cutting Edges
Contact your dealer for replacement options.

Curved Cutting Edge

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 328-7410

Units of Measure

USMetric
Serration: Serrated
Width (mm): 203.2
Material: Through Hardened (DH2),Boron Steel
Thickness (in): 0.75
Thickness (mm): 19.05
Machine: Motor Grader
View More
Compatible Models for part number 328-7410

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced