Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers330-5017: Wiper Motor Assembly
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers330-5017: Wiper Motor Assembly
330-5017: Wiper Motor Assembly

Cat® Windshield Wiper Motor Assembly (24 V) (Rear)

Brand: Cat

Product Images
330-5017: Wiper Motor Assembly
330-5017: Wiper Motor Assembly

Cat® Windshield Wiper Motor Assembly (24 V) (Rear)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 330-5017

Units of Measure

USMetric
Notes: 2 speed
Overall Height (in): 3.5
Overall Width (in): 8.9
Material: Carbon Steel
Overall Length (in): 4.2
Overall Width (mm): 225.0
Overall Height (mm): 89.0
Overall Length (mm): 106.3
Connector Type: 6 Pin DT
View More
Compatible Models for part number 330-5017

TRACK-TYPE TRACTOR

D7R D9T D6T XW D6T LGP D6T LGPPAT D11T D6T XL PAT D6T XW PAT D7R II D6N LGP D6R III D6R XL D6T XL D6N XL D6R D8T D6T D6N D6R LGP D6R II D8R D7R XR D10T D5R2 D6R STD D7R LGP

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced