Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home331-3593: 1-11/16" Threaded Panel Harness Receptacle
Home331-3593: 1-11/16" Threaded Panel Harness Receptacle
331-3593: 1-11/16" Threaded Panel Harness Receptacle

Cat® 1-11/16" Threaded 24 Shell Plastic Panel Harness Receptacle used in Electrical and Starting System

Brand: Cat

Product Images
331-3593: 1-11/16" Threaded Panel Harness Receptacle
331-3593: 1-11/16" Threaded Panel Harness Receptacle
331-3593: 1-11/16" Threaded Panel Harness Receptacle
331-3593: 1-11/16" Threaded Panel Harness Receptacle
331-3593: 1-11/16" Threaded Panel Harness Receptacle

Cat® 1-11/16" Threaded 24 Shell Plastic Panel Harness Receptacle used in Electrical and Starting System

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 331-3593
Material: Nylon, 6, 6/12, 6/6 Plastic
View More
Compatible Models for part number 331-3593

GENERATOR SET

C27 G3520 C32 D1500 G3516 C175-20 G3512 C175-16 G3516H G3520C C175-16GENSET 3516C 3516 G3512H G3520E 3516B G3516K 3516C GEN SET 3512 G3512K G3520H G3520K 3516E 3512C 3512B

ENGINE

G3520 G3520H 3512E G3516H

TRACK LOADER

963 973 953

PETROLEUM ENGINE

2016 3516C 3508B 3512E 3512C 3512B

WATER DELIVERY SYSTEM

777G CAT WDS

OFF HIGHWAY TRUCK

777 789D 794 AC 798 AC 798 796 AC

COLD PLANER

PM620 PM622 PM820 PM825 PM822

MOTOR GRADER

18M3 16M3 160 12M 3 16 120 14 18 160M 3 140M 3 AWD 150 12M 3 AWD 160M 3 AWD 140M 3 140 140 GC

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

994K 995

HYDRAULIC SHOVEL

6020 6060 6015 6040 6020B

WIDE BODY TRUCK

707

GEN SET ENGINE

G3520

ARTICULATED TRUCK

730 EJECTOR 725 730 735

MARINE AUXILIARY

3512B

INDUSTRIAL ENGINE

3512B 3512C 3516B G3520H

TRUCK

794 AC 785D 777G

SPRAY AR

CAT WDS

GAS ENGINE

G3512H G3512E G3520 G3516C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced