Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home331-8526: Rear Axle Service Brake
Home331-8526: Rear Axle Service Brake
331-8526: Rear Axle Service Brake

Cat® Rear Axle Service Brake for Backhoe Loader

Brand: Cat

fallback-image
331-8526: Rear Axle Service Brake

Cat® Rear Axle Service Brake for Backhoe Loader

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 331-8526

Units of Measure

USMetric
Overall Height (in): 5.51
Overall Height (mm): 140.0
Overall Length (in): 12.48
Overall Length (mm): 317.0
Overall Width (in): 11.81
Overall Width (mm): 300.0
View More
Compatible Models for part number 331-8526

BACKHOE LOADER

424B 424B HD

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced