Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainWheels331-8538: 180mm Outer Diameter Wheel Seal
HomeDrivetrainWheels331-8538: 180mm Outer Diameter Wheel Seal
331-8538: 180mm Outer Diameter Wheel Seal

Cat® Wheel Seal (Shaft Lip Seal)

Brand: Cat

Product Images
331-8538: 180mm Outer Diameter Wheel Seal
331-8538: 180mm Outer Diameter Wheel Seal
331-8538: 180mm Outer Diameter Wheel Seal
331-8538: 180mm Outer Diameter Wheel Seal
331-8538: 180mm Outer Diameter Wheel Seal

Cat® Wheel Seal (Shaft Lip Seal)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 331-8538

Units of Measure

USMetric
Material Description: Steel and NBR Rubber
Shaft Diameter (mm): 150.0
Outside Diameter (mm): 180.0
Height (mm): 16.0
Shaft Diameter (in): 5.9
Outside Diameter (in): 7.0
Height (in): 0.63
View More
Compatible Models for part number 331-8538

INDUSTRIAL LOADER

415F2 IL

BACKHOE LOADER

434 444F2 427F2 426 F2 414E 422F 442D 444 430D 442E 434E 422E 434F 440 424B HD 416F2 450E 450F 430E 430F 415 416 450 420F2 422F2 424B2 428F2 424D 426 416E 424B 428F 416F 420D 432E 444F 420E 432F 424 432D 444E 420 428D 416D 428E 432F2 430F2 434F2 415F2 420F

VIBRATORY COMPACTOR

CS-56 CS-54 CS-56B CP-54 CP-56 CP-323C CP-533E CS-573E CS-533E CS-323C CP-54B CS-34 CS-74 CS-54B CP-563E CS-583E CP-563D CS-563D CS-563E CS-64

WHEEL LOADER

908 907 906

COMPACT WHEEL LOADER

906

TELEHANDLER

TH350B TH407C TH337C TH414C TH406C TH336C TH340B TH360B TH355B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced