Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins333-0791: Linkage Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins333-0791: Linkage Pin
333-0791: Linkage Pin

Linkage Pin

Brand: Cat

Product Images
333-0791: Linkage Pin
333-0791: Linkage Pin
333-0791: Linkage Pin
333-0791: Linkage Pin
333-0791: Linkage Pin

Linkage Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 333-0791

Units of Measure

USMetric
Length (mm): 244.0
Length (in): 9.61
Pin Diameter (mm): 50.0
Pin Diameter (in): 1.97
Removal Aid / Feature: No Puller Hole
Pin Type: Straight Pin
Material: STEEL,Alloy Zinc,Carbon Steel
Plating: Zinc Plated
View More
Compatible Models for part number 333-0791

BACKHOE LOADER

428F 428 422F 432E 444F 444 432F 434 434E 422E 434F 432 428E 432F2 422F2 444F2 434F2 427F2 428F2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced