Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits333-9152: Seal Kit
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits333-9152: Seal Kit
333-9152: Seal Kit

Valve Cartridge Seal Kit: *check SIS for specific cartridge application

Brand: Cat

Product Images
333-9152: Seal Kit
333-9152: Seal Kit
333-9152: Seal Kit
333-9152: Seal Kit
333-9152: Seal Kit

Valve Cartridge Seal Kit: *check SIS for specific cartridge application

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 333-9152
Material: Polytetrafluoroethylene (PTFE) Plastic,Polyurethane Plastic
View More
Compatible Models for part number 333-9152

MULTI TERRAIN LOADER

277D 297D2 257D3 297D XHP 257B3 257D 287D 297D2 XHP

COMPACT TRACK LOADER

285XE 289D 279D3 259D 275 259B3 285 299D2 XHP 289D3 255 259D3 265 275XE 299D XHP 279D 299D3 XE 299D3 299D2

WHEEL TRACTOR

623H 657E 621K OEM 657G 621H 627H 627E 631K 637K

BRUSH CUTTER

BRX118 BRX418 BRX318

INTEGRATED TOOLCARRIER

IT38H

WHEEL TRACTOR-SCRAPER

627K 631K 627 623 621 637 627K LRC 632 631 637K 623K LRC 623K 621K

SOIL COMPACTOR

825 825K

SITE PREP TRACTOR

2864C 586C

EJECTOR TRUCK

730C2 EJ 730C 740B

WHEEL DOZER

834K 854 824K 854K 824

OFF HIGHWAY TRUCK

772 777G 770 777 775 773

LANDFILL COMPACTOR

826 826K

MOTOR GRADER

24 12M 2 14 140M 3 AWD 140M 2 120M 2 160M 2

TELEHANDLER

TH514D

COMPACT WHEEL LOADER

906H2 907H2 908M 908H2 906M 907M

WHEEL LOADER

980K HLG 972H 972K 988 XE 966K XE 908 907 906 962H 988 950H 950K 962K 990K 990 993 992 993K 988K XE 988K 980K 992K 938H 966H 966K 994H

TRANSMISSION

CX35

ARTICULATED TRUCK

730 EJECTOR 730C2 740B 730C 725 725C2 735B 730 735

MINI HYD EXCAVATOR

303.5E2 CR 305.5E2 CR 305E2 CR 308E2 CR 304E2 CR

SKID STEER LOADER

242B3 262D3 272D XHP 226B3 270XE 272D3 XE 272D3 272D2 250 260 270 262D 272D2 XHP 265

WHEEL SCRAPER

637K

QUARRY TRUCK

772G 770G

TRUCK

775G 797 772G OEM 773G LRC 770G 795F AC 777G 772G 775G OEM 773G 797F 794 AC 775G LRC 773G OEM 770G OEM 797B

WHEEL FELLER BUNCHER

2570C 2570D 573C 573D 563C 563D 2670C 553C 2670D 2470C

MOBILE HYD POWER UNIT

OEM-LIFT

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced