Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components335-5602: MECHANISM GP
HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components335-5602: MECHANISM GP
335-5602: MECHANISM GP

Complete Valve Mechanism Shaft

Brand: Cat

Product Images
335-5602: MECHANISM GP
335-5602: MECHANISM GP

Complete Valve Mechanism Shaft

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 335-5602

Units of Measure

USMetric
Width (mm): 157.48
Height (mm): 157.48
Length (in): 27.0
Material: Corrosion Preventative Fluid
Length (mm): 685.8
Height (in): 6.2
View More
Compatible Models for part number 335-5602

GENERATOR SET

DE220GC DE200GC C7.1DE150E0 DE165GC DE200E0 DE150GC C7.1 C7.1DE150E C7.1 GEN S C7.1DE200E XQP150

INDUSTRIAL ENGINE

C7.1

EXCAVATOR

323D3 320D2 GC 320D2 324 320D2 L

ENGINE - GENERATOR SET

C7.1DE200E

MOTOR GRADER

140 GC

TRACK SKIDDER

527

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced