Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws335-8955: M30x3.5x120 Cab Mounting Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws335-8955: M30x3.5x120 Cab Mounting Bolt
335-8955: M30x3.5x120 Cab Mounting Bolt

Cat® Cab Mounting Bolt is to secure the operator's cabin to the chassis, ensuring stability and reducing vibrations for safe and comfortable operation

Brand: Cat

Product Images
335-8955: M30x3.5x120 Cab Mounting Bolt
335-8955: M30x3.5x120 Cab Mounting Bolt
335-8955: M30x3.5x120 Cab Mounting Bolt
335-8955: M30x3.5x120 Cab Mounting Bolt
335-8955: M30x3.5x120 Cab Mounting Bolt

Cat® Cab Mounting Bolt is to secure the operator's cabin to the chassis, ensuring stability and reducing vibrations for safe and comfortable operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 335-8955

Units of Measure

USMetric
Bolt Length (in): 4.724
Bolt Length (mm): 120.0
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 2.126
Grip Length (mm): 54.0
Thread: Coarse
Thread Size (in - TPI) (in): M30-3.5
Hand of Thread: RH
Material: Alloy Zinc,Low Alloy Steel
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M30
Thread Size (dia x pitch) (mm): M30x3.5
View More
Compatible Models for part number 335-8955

WHEEL LOADER

980K 966K XE 980K HLG 966K 950K 972K 962K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced