Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionHalf Arrow Segments337-5700: ARM Bolt-on Half Arrow LH
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionHalf Arrow Segments337-5700: ARM Bolt-on Half Arrow LH
337-5700: ARM Bolt-on Half Arrow LH

Half Arrow End Edge Protection

Brand: Cat

Product Images
337-5700: ARM Bolt-on Half Arrow LH
337-5700: ARM Bolt-on Half Arrow LH
337-5700: ARM Bolt-on Half Arrow LH
337-5700: ARM Bolt-on Half Arrow LH
337-5700: ARM Bolt-on Half Arrow LH
337-5700: ARM Bolt-on Half Arrow LH

Half Arrow End Edge Protection

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 337-5700

Units of Measure

USMetric
Position: Lh
Length (in): 8.0
Attachment Method: Bolt-on
Material: Alloy Steel,Alloy Mixed: Metal
Wear or Durability: Arm
Thickness (in): 0.75
Edge Type: Continuous
Cut to Length: Cut-to-length
End Width (mm): 712.0
Thickness (mm): 19.1
Length (mm): 203.2
View More
Compatible Models for part number 337-5700

BUCKET

BUCKET

WHEEL LOADER

928HZ 924H 930H 924HZ

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced