Caterpillar
No suggested results. Try again.

Select Store

Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

337-7390: 1.1 m3 (1.4 yd3), Single Tilt Pin On, Bolt-On Teeth
HomeAttachmentsBuckets - Backhoe337-7390: 1.1 m3 (1.4 yd3), Single Tilt Pin On, Bolt-On Teeth
Home337-7390: 1.1 m3 (1.4 yd3), Single Tilt Pin On, Bolt-On Teeth

337-7390: 1.1 m3 (1.4 yd3), Single Tilt Pin On, Bolt-On Teeth

Load, carry, dump and perform general clean-up work.

Brand: Cat

Product Images

337-7390: 1.1 m3 (1.4 yd3), Single Tilt Pin On, Bolt-On Teeth
337-7390: 1.1 m3 (1.4 yd3), Single Tilt Pin On, Bolt-On Teeth
337-7390: 1.1 m3 (1.4 yd3), Single Tilt Pin On, Bolt-On Teeth
337-7390: 1.1 m3 (1.4 yd3), Single Tilt Pin On, Bolt-On Teeth
337-7390: 1.1 m3 (1.4 yd3), Single Tilt Pin On, Bolt-On Teeth
337-7390: 1.1 m3 (1.4 yd3), Single Tilt Pin On, Bolt-On Teeth
337-7390: 1.1 m3 (1.4 yd3), Single Tilt Pin On, Bolt-On Teeth
337-7390: 1.1 m3 (1.4 yd3), Single Tilt Pin On, Bolt-On Teeth

337-7390: 1.1 m3 (1.4 yd3), Single Tilt Pin On, Bolt-On Teeth

Load, carry, dump and perform general clean-up work.

Brand: Cat

Related parts

219-3380: 457 mm (18 in), Pin On

Designed for general light duty excavation in soft soil or clay.

219-3387: 610 mm (24 in), 176 L (6.2 ft3), Pin On, Weld-On Adapters

Ideal for semi-rocky soil or where hard bank material must be broken out and removed.

337-7385: 0.96 m3 (1.3 yd3), Single Tilt Pin On, Base Edge

Load, carry, dump and perform general clean-up work.

337-7436: 1.03 m3 (1.3 yd3), Single Tilt Pin On, Base Edge

Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.

479-8088: 3.05 m (10 ft), Bucket Receiver, Steel Trip Edge

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced