Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsBuckets - Backhoe337-7400: 1.15 m3 (1.5 yd3), Parallel Lift Pin On, Base Edge
Home
AttachmentsBuckets - Backhoe
337-7400: 1.15 m3 (1.5 yd3), Parallel Lift Pin On, Base Edge
337-7400: 1.15 m3 (1.5 yd3), Parallel Lift Pin On, Base Edge

Load, carry, dump and perform general clean-up work.

Brand: Cat

Product Images
337-7400: 1.15 m3 (1.5 yd3), Parallel Lift Pin On, Base Edge
337-7400: 1.15 m3 (1.5 yd3), Parallel Lift Pin On, Base Edge
337-7400: 1.15 m3 (1.5 yd3), Parallel Lift Pin On, Base Edge
337-7400: 1.15 m3 (1.5 yd3), Parallel Lift Pin On, Base Edge
337-7400: 1.15 m3 (1.5 yd3), Parallel Lift Pin On, Base Edge
337-7400: 1.15 m3 (1.5 yd3), Parallel Lift Pin On, Base Edge
337-7400: 1.15 m3 (1.5 yd3), Parallel Lift Pin On, Base Edge
337-7400: 1.15 m3 (1.5 yd3), Parallel Lift Pin On, Base Edge
337-7400: 1.15 m3 (1.5 yd3), Parallel Lift Pin On, Base Edge

Load, carry, dump and perform general clean-up work.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
479-8088: 3.05 m (10 ft), Bucket Receiver, Steel Trip Edge
479-8088: 3.05 m (10 ft), Bucket Receiver, Steel Trip Edge

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Check Price
219-3380: 457 mm (18 in), Pin On
219-3380: 457 mm (18 in), Pin On

Designed for general light duty excavation in soft soil or clay.

Check Price
219-3387: 610 mm (24 in), 176 L (6.2 ft3), Pin On, Weld-On Adapters
219-3387: 610 mm (24 in), 176 L (6.2 ft3), Pin On, Weld-On Adapters

Ideal for semi-rocky soil or where hard bank material must be broken out and removed.

Check Price
337-7385: 0.96 m3 (1.3 yd3), Single Tilt Pin On, Base Edge
337-7385: 0.96 m3 (1.3 yd3), Single Tilt Pin On, Base Edge

Load, carry, dump and perform general clean-up work.

Check Price
337-7436: 1.03 m3 (1.3 yd3), Single Tilt Pin On, Base Edge
337-7436: 1.03 m3 (1.3 yd3), Single Tilt Pin On, Base Edge

Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.

Check Price
479-8088
479-8088: 3.05 m (10 ft), Bucket Receiver, Steel Trip Edge
Check Price
219-3380
219-3380: 457 mm (18 in), Pin On
Check Price
219-3387
219-3387: 610 mm (24 in), 176 L (6.2 ft3), Pin On, Weld-On Adapters
Check Price
337-7385
337-7385: 0.96 m3 (1.3 yd3), Single Tilt Pin On, Base Edge
Check Price
337-7436
337-7436: 1.03 m3 (1.3 yd3), Single Tilt Pin On, Base Edge
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert