Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveOther Final Drive Components339-7816: 101.1mm Outer Diameter Piston
HomeDrivetrainFinal DriveOther Final Drive Components339-7816: 101.1mm Outer Diameter Piston
339-7816: 101.1mm Outer Diameter Piston

Cat® 101.1mm Outer Diameter Piston for Parking Brake

Brand: Cat

Product Images
339-7816: 101.1mm Outer Diameter Piston
339-7816: 101.1mm Outer Diameter Piston
339-7816: 101.1mm Outer Diameter Piston
339-7816: 101.1mm Outer Diameter Piston
339-7816: 101.1mm Outer Diameter Piston
Contact your dealer for replacement options.

Cat® 101.1mm Outer Diameter Piston for Parking Brake

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 339-7816

Units of Measure

USMetric
Material Description: Cast iron
Outside Diameter (mm): 101.1
Width (mm): 70.0
Outside Diameter (in): 3.98
Width (in): 2.755
Material: Ductile (Spheroidal) Iron
View More
Compatible Models for part number 339-7816

WHEEL LOADER

994 994F 994D 994K 994H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced