Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesLamp Assemblies340-4392: Lamp Assembly-Indicator
HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesLamp Assemblies340-4392: Lamp Assembly-Indicator
340-4392: Lamp Assembly-Indicator

Cat® Indicator Lamp Assembly (Yellow) (24V)

Brand: Cat

Product Images
340-4392: Lamp Assembly-Indicator
340-4392: Lamp Assembly-Indicator

Cat® Indicator Lamp Assembly (Yellow) (24V)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 340-4392

Units of Measure

USMetric
Standard Color: Yellow
Lens Type: Unfilled Polycarbonate
Material: Alloy Mixed: Metal,Polycarbonate Plastic
Wire Length (in): 6.3
Wire Length (mm): 160.0
View More
Compatible Models for part number 340-4392

TRACK-TYPE TRACTOR

D10 D11

WHEEL DOZER

834K 854K 844K

OFF HIGHWAY TRUCK

798 AC

LANDFILL COMPACTOR

836K

WHEEL LOADER

988K 994F 994H 990K 993K 992K 993 988K XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced