Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home342-2684: KIT-MACHINE ENCLOSURE SEAL
Home342-2684: KIT-MACHINE ENCLOSURE SEAL
342-2684: KIT-MACHINE ENCLOSURE SEAL

Brand: Cat

fallback-image
Discontinued
342-2684: KIT-MACHINE ENCLOSURE SEAL
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Parts included in this kit

No results available.

430-9808: Operator Cabin Bottom Edge Cover Plate
430-9808: Operator Cabin Bottom Edge Cover PlateQuantity: 1
5P-7482: SEAL
5P-7482: SEALQuantity: 8
347-4591: GASKET RH
347-4591: GASKET RHQuantity: 1
347-4590: GASKET LH
347-4590: GASKET LHQuantity: 1
349-4237: GASKET
349-4237: GASKETQuantity: 1
349-4238: GASKET RH
349-4238: GASKET RHQuantity: 1
349-4239: GASKET
349-4239: GASKETQuantity: 1
308-7536: Engine Enclosure Cover
308-7536: Engine Enclosure CoverQuantity: 1
8T-6726: 95.00mm Internal Diameter Standard Hose Clamp
8T-6726: 95.00mm Internal Diameter Standard Hose ClampQuantity: 2
8T-4205: 1/4" ID Steel Flat Washer
8T-4205: 1/4" ID Steel Flat WasherQuantity: 86
332-7567: SUPPORT AS-R
332-7567: SUPPORT AS-RQuantity: 1
334-3859: BRACKET AS-L
334-3859: BRACKET AS-LQuantity: 1
343-3127: 1.5mm Thick Machine Enclosure Cover Plate
343-3127: 1.5mm Thick Machine Enclosure Cover PlateQuantity: 2
334-4483: BOOT AS
334-4483: BOOT ASQuantity: 2
333-0401: 63.5mm Thick Grommet
333-0401: 63.5mm Thick GrommetQuantity: 2
332-7566: SUPPORT AS
332-7566: SUPPORT ASQuantity: 1
347-4595: PLATE LH
347-4595: PLATE LHQuantity: 1
349-8724: BRUSH AS
349-8724: BRUSH ASQuantity: 2
430-9807: Cabin Enclosure Debris Barrier Plate
430-9807: Cabin Enclosure Debris Barrier PlateQuantity: 1
348-7304: 4.8mm Thick Enclosure Seal Gasket
348-7304: 4.8mm Thick Enclosure Seal GasketQuantity: 1
351-6710: INSULATION
351-6710: INSULATIONQuantity: 2
347-4593: PLATE RH
347-4593: PLATE RHQuantity: 1
363-0542: PLATE
363-0542: PLATEQuantity: 1
132-8502: 30.40mm Height Bulk Seal
132-8502: 30.40mm Height Bulk SealQuantity: 193
131-3540: M8 x 1.25mm Hex Lock Nut
131-3540: M8 x 1.25mm Hex Lock NutQuantity: 4
6V-7743: M6 x 1mm Cone Lock Nut
6V-7743: M6 x 1mm Cone Lock NutQuantity: 60
3E-8020: M6-1 x 25mm Rounded Pan Head Hexalobular Screw
3E-8020: M6-1 x 25mm Rounded Pan Head Hexalobular ScrewQuantity: 36
5P-4116: M8 ID Steel Flat Washer
5P-4116: M8 ID Steel Flat WasherQuantity: 4
9X-2045: M6-1 x 20mm Rounded Truss Head Hexalobular Screw
9X-2045: M6-1 x 20mm Rounded Truss Head Hexalobular ScrewQuantity: 18
309-1936: BRUSH AS
309-1936: BRUSH ASQuantity: 2
309-2477: HOOD AS.
309-2477: HOOD AS.Quantity: 1
334-3860: BRACKET AS-R
334-3860: BRACKET AS-RQuantity: 1
Showing 1 to 32 of 42Load More
DescriptionSpecificationsCompatible Models
Description for part number 342-2684

We are still working on adding a description for this part.

Specifications for part number 342-2684
Material: Acrylic Adhesive
View More
Compatible Models for part number 342-2684

MULTI TERRAIN LOADER

287C 287C2

COMPACT TRACK LOADER

289C 289C2

SKID STEER LOADER

262C2 262C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced