Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home342-8945: PUMP-COOLANT
Home342-8945: PUMP-COOLANT
342-8945: PUMP-COOLANT

Water Pump

Brand: Cat

Product Images
342-8945: PUMP-COOLANT
342-8945: PUMP-COOLANT
Contact your dealer for replacement options.

Water Pump

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 342-8945
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 342-8945

Units of Measure

USMetric
Width (mm): 299.7
Height (mm): 160
Length (in): 14.1
Material: Corrosion Preventative Fluid,Gray (Flake) Iron
Length (mm): 358.1
Height (in): 6.3
View More
Compatible Models for part number 342-8945

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert