Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home343-0626: SUPPORT
Home343-0626: SUPPORT
343-0626: SUPPORT

Brand: Cat

fallback-image
343-0626: SUPPORT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 343-0626
Material: Carbon Steel
View More
Compatible Models for part number 343-0626

ROTARY MIXER

RM800

WHEEL TRACTOR-SCRAPER

637K 631K

SOIL COMPACTOR

825K

LOAD HAUL DUMP

R2900

PETROLEUM ENGINE

C15 C18

EJECTOR TRUCK

740

WHEEL DOZER

834K 824K

COLD PLANER

PM620 PM622 PM820 PM825 PM822

LANDFILL COMPACTOR

826K 836K

WHEEL LOADER

988K XE 988K

TRACK-TYPE TRACTOR

D9T D8T

ARTICULATED TRUCK

745C 735C 740 GC 745 740C

PIPELAYER

PL87

INDUSTRIAL ENGINE

C15 C18

WHEEL SCRAPER

637K

QUARRY TRUCK

770G 772G

EXCAVATOR

390F 374F

BULLDOZER

D8T

PETROLEUM PACKAGE

CX31-C18I

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced