Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home343-0627: CLAMP
Home343-0627: CLAMP
343-0627: CLAMP

Brand: Cat

fallback-image
343-0627: CLAMP

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 343-0627
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 343-0627
Material: Carbon Steel,Alloy Mixed: Metal
View More
Compatible Models for part number 343-0627

ARTICULATED TRUCK

740C 745C 735C 740 GC 745

ROTARY MIXER

RM800

INDUSTRIAL ENGINE

C18

WHEEL SCRAPER

637K

QUARRY TRUCK

770G 772G

LOAD HAUL DUMP

R2900

PETROLEUM ENGINE

C18

EJECTOR TRUCK

740

COLD PLANER

PM620 PM622 PM820 PM825 PM822

PETROLEUM PACKAGE

CX31-C18I

LANDFILL COMPACTOR

826K

WHEEL LOADER

988K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert