Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home343-5684: TURBO GP-BAS
Home343-5684: TURBO GP-BAS
343-5684: TURBO GP-BAS

Turbocharger

Brand: Cat

Product Images
343-5684: TURBO GP-BAS
343-5684: TURBO GP-BAS
Contact your dealer for replacement options.

Turbocharger

Brand: Cat

DISCONTINUED
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 343-5684

Units of Measure

USMetric
Width (mm): 469.9
Height (mm): 431.8
Length (in): 22.0
Material: Ductile (Spheroidal) Iron,Anti-Sieze Compound Mixed: Metal
Length (mm): 558.8
Height (in): 17.0
View More
Compatible Models for part number 343-5684

TRUCK

797F 793F AC 797 793F 797B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced