Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesLenses344-7955: Reversing Lens
Home
Electrical & ElectronicsLights & Light AccessoriesLight AccessoriesLenses
344-7955: Reversing Lens
344-7955: Reversing Lens

Cat® 120mm Diameter Reversing Lens for roading lighting

Brand: Cat

Product Images
344-7955: Reversing Lens
344-7955: Reversing Lens
Contact your dealer for replacement options.

Cat® 120mm Diameter Reversing Lens for roading lighting

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 344-7955
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 344-7955

Units of Measure

USMetric
Material Description: Unfilled polycarbonate
Diameter (in): 4.72
Diameter (mm): 120.0
Material: Polycarbonate Plastic
View More
Compatible Models for part number 344-7955

BACKHOE LOADER

416 420F2 416E 420 416F2

WHEEL LOADER

907K 908K 906K 908M 906M

COMPACT WHEEL LOADER

914K 914M 908M 906M 918M 920K 910K 910M 914 910 907H 907H2 906H2 908H2 907M 920 908H 906H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert