Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRubber Tracks344-8848: 350 mm Rubber Track For 304 CR
HomeUndercarriageRubber Tracks344-8848: 350 mm Rubber Track For 304 CR
344-8848: 350 mm Rubber Track For 304 CR

Cat® Rubber Track 350mm Wide, 52.5mm Track Pitch, 90 Sections

Brand: Cat

Product Images
344-8848: 350 mm Rubber Track For 304 CR
344-8848: 350 mm Rubber Track For 304 CR
Contact your dealer for replacement options.

Cat® Rubber Track 350mm Wide, 52.5mm Track Pitch, 90 Sections

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 344-8848

Units of Measure

USMetric
Lugs (per row): 90.0
Track Features: Heavy Duty Block
Circumference (mm): 4,725.0
Circumference (in): 186.02
Material Description: Rubber
Pitch (mm): 52.5
Pitch (in): 2.07
Type: Heavy Duty
Width (mm): 350.0
Width (in): 13.78
Color: Black
Approx. Weight (kg): 167.0
Approx. Weight (lb): 368.17
Track Pitch (mm): 52.5
Material: Ductile (Spheroidal) Iron
Track Pitch (in): 2.067
UC System: HD
Number of Sections: 90
Belt Width (in): 13.78
Belt Width (mm): 350.0
View More
Compatible Models for part number 344-8848

MINI HYD EXCAVATOR

304D CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced