Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsBuckets - Medium Wheel Loader345-2418: 1.9 m3 (2.5 yd3), 2550 mm (100 in), Fusion™ Coupler, Base Edge
Home
AttachmentsBuckets - Medium Wheel Loader
345-2418: 1.9 m3 (2.5 yd3), 2550 mm (100 in), Fusion™ Coupler, Base Edge
345-2418: 1.9 m3 (2.5 yd3), 2550 mm (100 in), Fusion™ Coupler, Base Edge

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Brand: Cat

Product Images
345-2418: 1.9 m3 (2.5 yd3), 2550 mm (100 in), Fusion™ Coupler, Base Edge
345-2418: 1.9 m3 (2.5 yd3), 2550 mm (100 in), Fusion™ Coupler, Base Edge
345-2418: 1.9 m3 (2.5 yd3), 2550 mm (100 in), Fusion™ Coupler, Base Edge
345-2418: 1.9 m3 (2.5 yd3), 2550 mm (100 in), Fusion™ Coupler, Base Edge
345-2418: 1.9 m3 (2.5 yd3), 2550 mm (100 in), Fusion™ Coupler, Base Edge
345-2418: 1.9 m3 (2.5 yd3), 2550 mm (100 in), Fusion™ Coupler, Base Edge
345-2418: 1.9 m3 (2.5 yd3), 2550 mm (100 in), Fusion™ Coupler, Base Edge
345-2418: 1.9 m3 (2.5 yd3), 2550 mm (100 in), Fusion™ Coupler, Base Edge

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
362-0902: 2.1 m3 (2.7 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
362-0902: 2.1 m3 (2.7 yd3), Fusion™ Coupler, Bolt-On Cutting Edge

Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.

Check Price
451-1411: 3.2 m3 (4.2 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
451-1411: 3.2 m3 (4.2 yd3), Fusion™ Coupler, Bolt-On Cutting Edge

Sand & Gravel Buckets are designed for aggregate handling in batch plant loader applications.

Check Price
417-4935: 3.5 m3 (4.5 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
417-4935: 3.5 m3 (4.5 yd3), Fusion™ Coupler, Bolt-On Cutting Edge

Used for loading light, loosely-packed materials.

Check Price
360-3320: 2.1 m3 (2.7 yd3), 2550 mm (100 in), Fusion™ Coupler, Base Edge
360-3320: 2.1 m3 (2.7 yd3), 2550 mm (100 in), Fusion™ Coupler, Base Edge

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Check Price
362-0902
362-0902: 2.1 m3 (2.7 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
Check Price
451-1411
451-1411: 3.2 m3 (4.2 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
Check Price
417-4935
417-4935: 3.5 m3 (4.5 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
Check Price
360-3320
360-3320: 2.1 m3 (2.7 yd3), 2550 mm (100 in), Fusion™ Coupler, Base Edge
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert