Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home345-4545: PLENUM AS
Home345-4545: PLENUM AS
345-4545: PLENUM AS

Brand: Cat

Product Images
345-4545: PLENUM AS
345-4545: PLENUM AS
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 345-4545

Units of Measure

USMetric
Overall Height (in): 11.0
Overall Width (in): 12.0
Overall Width (mm): 305.0
Overall Length (in): 23.5
Overall Height (mm): 254.0
Overall Length (mm): 597.0
View More
Compatible Models for part number 345-4545

MULTI TERRAIN LOADER

297D XHP 257D 277D 297D 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 299D 289D 279D 289D3 279D3 299D2 299D XHP 299D2 XHP

SKID STEER LOADER

242D3 246D3 226D3 246D 236D 262D3 232D3 242D 262D 272D 272D XHP 272D2 XHP 272D3 XE 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced