Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Seats & ComponentsOther Seat Components345-4722: 465mm Height Suspension Seat Holder
HomeCabsCab InteriorCab Seats & ComponentsOther Seat Components345-4722: 465mm Height Suspension Seat Holder
345-4722: 465mm Height Suspension Seat Holder

Cat® Holder supports and secures the suspension seat, ensuring comfortable and stable seating for the operator

Brand: Cat

Product Images
345-4722: 465mm Height Suspension Seat Holder
345-4722: 465mm Height Suspension Seat Holder
345-4722: 465mm Height Suspension Seat Holder
345-4722: 465mm Height Suspension Seat Holder
345-4722: 465mm Height Suspension Seat Holder

Cat® Holder supports and secures the suspension seat, ensuring comfortable and stable seating for the operator

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 345-4722
Material: Mixed Plastic Plastic
View More
Compatible Models for part number 345-4722

ROAD RECLAIMER

RM500B RM500

MULTI TERRAIN LOADER

277D 277C 297D2 297D XHP 277C2 257D 297D 297C 287C2 287C 287D

COMPACT TRACK LOADER

249D 289D 289C 279C2 259D 299D 299C 289C2 299D XHP 239D 279D 279C 299D2

ROTARY MIXER

RM500B

SKID STEER LOADER

226D 272D XHP 256C 242D 272D2 246D 246C 232D 272C 272D 236D 262D 262C 262C2

PNEUMATIC COMPACTOR

CW34 CW-34

RECLAIMER MIXER

RM500B

INDUSTRIAL ENGINE

C4.4

SOIL COMPACTOR

CS56B CS68B CP68B CP56B CS66B CS78B CP11 CP12 CP14 CP16 CP17 CS20 CS64B CS76B CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS74B CP74B

COMPACTOR

CCS9

VIBRATORY COMPACTOR

CS78B CS-56B CS-68B CS54B CP54B CP-74B CS-54B CS-66B CS-78B CP76B CS-79B CP12 CS-64B CS-76B CS74B CP74B CP-54B CS68B CS56B CS-74B CS12 CS14 CS79B CP-56B CP-68B CP68B CP56B

WHEEL LOADER

986H 924K 938K 930K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced