Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageGuards345-9595: Sprocket Guard Lower
HomeUndercarriageGuards345-9595: Sprocket Guard Lower
345-9595: Sprocket Guard Lower

Cat® Guard As Sprocket Guard Lower, Rear Position, Right Side of Frame

Brand: Cat

Product Images
345-9595: Sprocket Guard Lower
345-9595: Sprocket Guard Lower

Cat® Guard As Sprocket Guard Lower, Rear Position, Right Side of Frame

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 345-9595
Guard Type: Sprocket Guard Lower
Height (mm): 113.03
Track Frame Side: Right
Material: Alloy Mixed: Metal,Alloy Steel
Guard Position: Rear
Undercarriage Width (mm): 326.4
Length (mm): 558.8
View More
Compatible Models for part number 345-9595

TRACK-TYPE TRACTOR

D3K XL D3K LGP

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced