Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Insulation346-7983: Sound Suppression Insulator
HomeCabsCab InteriorCab Insulation346-7983: Sound Suppression Insulator
346-7983: Sound Suppression Insulator

Cat® Sound Suppression Insulator in cabs reduces noise levels, providing a quieter and more comfortable working environment for operators

Brand: Cat

Product Images
346-7983: Sound Suppression Insulator
346-7983: Sound Suppression Insulator
346-7983: Sound Suppression Insulator
346-7983: Sound Suppression Insulator
346-7983: Sound Suppression Insulator

Cat® Sound Suppression Insulator in cabs reduces noise levels, providing a quieter and more comfortable working environment for operators

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 346-7983

Units of Measure

USMetric
Material Description: Polyurethane Foam
Overall Width (in): 0.98
Material: Acrylic Adhesive,Acoustical Insulation
Thickness (in): 0.2
Overall Length (in): 0.79
Overall Width (mm): 25.0
Overall Length (mm): 20.0
Thickness (mm): 5.0
View More
Compatible Models for part number 346-7983

WHEELED EXCAVATOR

M313-07 M314 MH3026 M315 M322 M320 M318 M319 M316 M317 MH3040 M314-07

HEX BASED SPL SOLUTION

330F OEM 352F OEM

EXCAVATOR

336E LN 318E L 340 352F 316F L 340F 336E LH 349 349F LXE 336 GC 329D LN 329D L 312E 340F L LRE 336E 324E 336F 336F LN XE 320E LRR 352 350 324E L 336F L 323F 336F XE 374F L 318F L 320 390F 374F 312E L 326 349E L 336E LNH 325 323 329E L 315 GC 319 MH3040 345D L VG 336D LN 330 340MHPU 335 336 340F L UHD 349E L VG 324E LN 330F L 329E 352F XE VG 345D MH3022 336 MHPU 320E L 345D L 349F L 336F LNXE 329F L 335F LCR 320E 395 323E L 352F-VG 317 315 313 336F LN 329E LN 326F L 336D L 323E SA 320E LN 330F 336F L XE 316E L 323E LN 326F 324D LN 390F L 374 323F L 330F LN 324D L 336E L 320 GC 326F LN 349E 336E H 349F 320E RR 325F 352 UHD

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3032 MH3040 MH3050 MH3295

MOBILE HYD POWER UNIT

329D L 336FMHPU 329E 336E HVG 330F 330 MHPU 330D 349E L HVG 349E 330FMHPU 336F 336E C7.1 352FMHPU 390F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced