Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings347-8177: 95.34mm Outside Diameter Steel Sleeve Bearing
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings347-8177: 95.34mm Outside Diameter Steel Sleeve Bearing
347-8177: 95.34mm Outside Diameter Steel Sleeve Bearing

Straight Sleeve Bearing

Brand: Cat

Product Images
347-8177: 95.34mm Outside Diameter Steel Sleeve Bearing
347-8177: 95.34mm Outside Diameter Steel Sleeve Bearing
Contact your dealer for replacement options.

Straight Sleeve Bearing

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 347-8177
Approximate Overall Length (mm): 102.0
External Groove: Yes
Approximate Outside Diameter (mm): 95.0
Material: steel,Carbon Steel,Mixed: Metal-Nonmetal Bearing
Approximate Inside Diameter (mm): 83.0
Internal Groove: Yes
Cross Holes: Yes
View More
Compatible Models for part number 347-8177

WHEEL LOADER

938K 938M 938

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced