Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFluidsOilsDiesel Engine Oil347-8469: DEO Cold Weather (20 Liters)
HomeFilters & FluidsFluidsOilsDiesel Engine Oil347-8469: DEO Cold Weather (20 Liters)
347-8469: DEO Cold Weather (20 Liters)

Cat Diesel Engine Oil Cold Weather (20 Liters)

Brand: Cat

Product Images
347-8469: DEO Cold Weather (20 Liters)
347-8469: DEO Cold Weather (20 Liters)

Cat Diesel Engine Oil Cold Weather (20 Liters)

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 347-8469

Description:
Cat® DEO Cold Weather contains a special formlation that flows readily at low temperatures, reducing startup wear and improving fuel economy.


Attributes:
In testing, Cat DEO Cold Weather was shown to reduce piston deposits by more than 30% and to have more than 80% better viscosity control than ECF-3 standards.

View More
Specifications for part number 347-8469

Units of Measure

USMetric
Volume Unit (mm): Liter
Volume Unit (English): Gallon
SAE: 0W-40
Volume Spec (mm): 20.0
Temperature (°C): -40 to +40
Volume Spec (in): 5.0
Temperature (°F): -40 to +104
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced