Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home348-1871: SHAFT
Home348-1871: SHAFT
348-1871: SHAFT

Cat® Shaft 59.89mm Bearing Diameter, 318mm long, Straight Pins

Brand: Cat

Product Images
348-1871: SHAFT
348-1871: SHAFT

Cat® Shaft 59.89mm Bearing Diameter, 318mm long, Straight Pins

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 348-1871

Units of Measure

USMetric
Bearing Diameter (in): 2.358
Material: Microalloy Steel,Low Alloy Steel,Carbon Steel
Overall Length (in): 12.52
Flat Option: Yes
Overall Length (mm): 318.0
Center Fill Option: No
Bearing Diameter (mm): 59.89
View More
Compatible Models for part number 348-1871

UNDERCARRIAGE

OEMS

ROTARY/TRACK DRILLS

MD5150C

EXCAVATOR

313D2 LGP 320D L 320E L 323D L 320D2 318D2 L 320D FM 321D LCR 320D 320E 320E RR

MOBILE HYD POWER UNIT

329E 330D2 330FMHPU 325D 330F 323D L 329D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced