Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & Fittings348-1879: Sleeve-Bulk Electrical
HomeHoses & TubesAdapters, Couplings, & Fittings348-1879: Sleeve-Bulk Electrical
348-1879: Sleeve-Bulk Electrical

Cat® Sleeve-Bulk Electrical

Brand: Cat

Custom Length
Product Images
348-1879: Sleeve-Bulk Electrical
348-1879: Sleeve-Bulk Electrical
348-1879: Sleeve-Bulk Electrical
348-1879: Sleeve-Bulk Electrical
348-1879: Sleeve-Bulk Electrical

Cat® Sleeve-Bulk Electrical

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 348-1879

Units of Measure

USMetric
Material Description: Silicone coated fiberglass
Bulk Unit of Measure: CM
Standard Color: Black
Inside Diameter (mm): 7.0
Temperature (°C): 200°
Inside Diameter (in): 0.27
Temperature (°F): 392°
View More
Compatible Models for part number 348-1879

UNDERGROUND ART TRUCK

AD45

POWER MODULE

TR43-C18L

WHEEL TRACTOR-SCRAPER

627K 631K 627 623 621 637 627K LRC 632 631 637K 657 651 623K LRC 623K 621K

LOAD HAUL DUMP

R2900 XE R1700 R2900

SITE PREP TRACTOR

2864C 586C

MATERIAL HANDLER

MH3260 MH3295

OFF HIGHWAY TRUCK

772 770

MOTOR GRADER

18M3 14M3 16 14 18 16M3 14M-3 16GC

SPL EXCAVATOR BASED SOLN

OEM-PM

TRACK-TYPE TRACTOR

D6T LGP D9 D6 D8 D7 D8T D6XE D9T D6T LGPPAT D6T XL PAT D6T XW PAT D6 XE D6T XW D6T XL D6T D7E LGP D7E

ROTARY DRILL

MD6200

ASPHALT PAVER

AP-1055E AP-1000E BG1000E BG1055E

PIPELAYER

PL83 PL87 PL72

EXCAVATOR

352F 349 349F LXE MH3295 352 355 568 FM LL 374F L 390F 374F 349E L 349E L VG 352F XE VG 349F L 395 352F-VG 568 FM 390F L 374 336E L 349E 349F 352 UHD

MOBILE HYD POWER UNIT

349E L HVG 349E 352FMHPU 390F

PETROLEUM PACKAGE

CX31-C18I CX31-C13I

WHEEL TRACTOR

623H 651E 657E 621K OEM 621H 627H 631K 651

GENERATOR SET

C18 GEN SE XQ425 C13 XQ375 C7.1 C18 XQ1140

ROTARY MIXER

RM500B

HEX BASED SPL SOLUTION

352F OEM

RECLAIMER MIXER

RM500B

ENGINE

C15 C18

TRACK LOADER

973K

PETROLEUM TRANSMISSION

CX31-P600-C18I

PETROLEUM ENGINE

C15 C18

SOIL COMPACTOR

825 825K

EJECTOR TRUCK

740 730C2 EJ 730C

COLD PLANER

PM620 PM622

WHEEL DOZER

834 834K 824K 824

LANDFILL COMPACTOR

836 826 836K 826K

WHEEL LOADER

980 XE 966F II 982XE 980K HLG 972K 988 XE 986 980 982 988GC 980GC 988 986K 980XE 988K XE 988K 980L 980K 980M 966F 966K 982 XE 982M

ROAD RECLAIMER

RM600 RM500B RM500

GEN SET ENGINE

POWER SYS

ARTICULATED TRUCK

730 EJECTOR 730C2 740C 740 GC 730C 745C 725 735C 745 730 735

INDUSTRIAL ENGINE

C18 C7.1 C13 C15 C9.3

WHEEL SCRAPER

637K 657E

QUARRY TRUCK

772G 770G

TRUCK

772G OEM 770G 772G 770G OEM

WHEEL FELLER BUNCHER

2570C 573C 563C 2670C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced