Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home348-2769: HOUSING-COMP
Home348-2769: HOUSING-COMP
348-2769: HOUSING-COMP

Turbocharger Compressor Housing

Brand: Cat

Product Images
348-2769: HOUSING-COMP
348-2769: HOUSING-COMP

Turbocharger Compressor Housing

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 348-2769

Units of Measure

USMetric
Width (mm): 381.0
Height (mm): 165.1
Length (in): 15.0
Material: Ductile (Spheroidal) Iron
Height (in): 6.5
Length (mm): 381.0
View More
Compatible Models for part number 348-2769

GENERATOR

SR5

GENERATOR SET

3516C

POWER MODULE

XQ2280

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced