Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home348-3402: HEAD AS-COMB
Home348-3402: HEAD AS-COMB
348-3402: HEAD AS-COMB

Exhaust Combustion Head

Brand: Cat

Product Images
348-3402: HEAD AS-COMB
348-3402: HEAD AS-COMB
Contact your dealer for replacement options.

Exhaust Combustion Head

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 348-3402

Description:

  • Exhaust combustion heads provide space for the passages that feed air and fuel to the cylinder and that allow the exhaust to escape

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

View More
Specifications for part number 348-3402

Units of Measure

USMetric
Width (mm): 171.15
Height (mm): 145.42
Length (in): 6.74
Material: Oil Fluid
Height (in): 5.72
Length (mm): 171.15
View More
Compatible Models for part number 348-3402

TRACK-TYPE TRACTOR

D6T XW D6T LGP D6T XL D8T D7E LGP D7E

ARTICULATED TRUCK

745C 730C2 740C 740B 735C 740 GC 735B 745 730 730C 735

WHEEL TRACTOR

623H 621H

INDUSTRIAL ENGINE

C18 C13 C15 C9.3

TRUCK

772G OEM

SITE PREP TRACTOR

2864C 586C

PETROLEUM ENGINE

C15

EXCAVATOR

336E LN 336E LH 336E 349E L 336E LNH 349E L VG 336E L 349E

EJECTOR TRUCK

740 730C2 EJ 740B 730C

MOBILE HYD POWER UNIT

349E L HVG 349E 336E 336E HVG

MOTOR GRADER

12M 2 160M 2 140M 2

WHEEL LOADER

980K HLG 972K 980K 980M 966K XE 982M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced