Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits349-4121: KIT-HYDRAULIC CYLINDER SEAL
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
349-4121: KIT-HYDRAULIC CYLINDER SEAL
349-4121: KIT-HYDRAULIC CYLINDER SEAL

Hydraulic Cylinder Seal Kit

Brand: Cat

Product Images
349-4121: KIT-HYDRAULIC CYLINDER SEAL
349-4121: KIT-HYDRAULIC CYLINDER SEAL
349-4121: KIT-HYDRAULIC CYLINDER SEAL
349-4121: KIT-HYDRAULIC CYLINDER SEAL
349-4121: KIT-HYDRAULIC CYLINDER SEAL
Contact your dealer for replacement options.

Hydraulic Cylinder Seal Kit

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Parts included in this kit

No results available.

9X-7298: 100mm Bore Diameter 2-Piece Seal
9X-7298: 100mm Bore Diameter 2-Piece SealQuantity: 1
099-5399: Scarf Cut Backup Ring
099-5399: Scarf Cut Backup RingQuantity: 3
283-5953: 93.87mm Inner Diameter Bucket Cylinder Seal Ring
283-5953: 93.87mm Inner Diameter Bucket Cylinder Seal RingQuantity: 2
143-8025: 91.93mm Inner Diameter Ring
143-8025: 91.93mm Inner Diameter RingQuantity: 2
165-9283: 70mm Shaft Diameter Lip Type Seal
165-9283: 70mm Shaft Diameter Lip Type SealQuantity: 1
349-4116: 69mm Inner Diameter Bucket Cylinder Buffer Seal
349-4116: 69mm Inner Diameter Bucket Cylinder Buffer SealQuantity: 1
349-4118: 68.6mm ID Hydraulic Cylinder U Cup Seal
349-4118: 68.6mm ID Hydraulic Cylinder U Cup SealQuantity: 1
093-1519: 70mm Inner Diameter Backup Ring
093-1519: 70mm Inner Diameter Backup RingQuantity: 1
095-1713: 3.1 x 94.4mm 90A NBR O-Ring
095-1713: 3.1 x 94.4mm 90A NBR O-RingQuantity: 2
6V-8467: 3.1 x 99.4mm 75A NBR O-Ring
6V-8467: 3.1 x 99.4mm 75A NBR O-RingQuantity: 1
Showing 1 to 10 of 10
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert