Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesConnectorsConnector Components349-7348: Female Packard Connector
HomeElectrical & ElectronicsWiring Harnesses & CablesConnectorsConnector Components349-7348: Female Packard Connector
349-7348: Female Packard Connector

Cat® 10 Position Packard Connector Female

Brand: Cat

Product Images
349-7348: Female Packard Connector
349-7348: Female Packard Connector
349-7348: Female Packard Connector
349-7348: Female Packard Connector
349-7348: Female Packard Connector

Cat® 10 Position Packard Connector Female

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 349-7348
Material: Nylon, 6, 6/12, 6/6 Plastic
View More
Compatible Models for part number 349-7348

GEN SET ENGINE

C3.4B

GENERATOR SET

C3.4

INDUSTRIAL LOADER

415F2 IL

PNEUMATIC COMPACTOR

CW-16

SOIL COMPACTOR

CP5 CS5

EXCAVATOR

313F GC 313F LGC 312F GC 311F LRR

COMPACTOR

CB8 CB7 CCS7

BACKHOE LOADER

434 430 432 420XE 444F2 427F2 426 F2 444 440 416F2 415 416 450 420F2 422F2 428F2 426 428 420 432F2 430F2 434F2 415F2

VIBRATORY COMPACTOR

CS-44B CS-34 CB-44B CS44B CP-34 CB46B CP44B CP-44B

WHEEL LOADER

908K 908M 907K 906K 906M

COMPACT WHEEL LOADER

908M 920K 914 910 914K 914M 906M 918M 910K 910M 907M 920

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced