Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeFilters & FluidsFluidsOilsGear Oil350-9510: GO Synthetic 75W-140 (1 Quart)
Home
Filters & FluidsFluidsOilsGear Oil
350-9510: GO Synthetic 75W-140 (1 Quart)
350-9510: GO Synthetic 75W-140 (1 Quart)

Cat Synthetic Gear Oil 75W-140 (1 Quart)

Brand: Cat

Product Images
350-9510: GO Synthetic 75W-140 (1 Quart)
350-9510: GO Synthetic 75W-140 (1 Quart)

Cat Synthetic Gear Oil 75W-140 (1 Quart)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 350-9510

Attributes:
Cat® Synthetic GO provides maximum gear and bearing life, extended track life, reduced wear, a wide functional temperature range, and powerful performance under extreme pressures.


Recommended Application:

  • Sealed-and-lubricated track pins on Cat Track-Type Tractors
  • Track-Type Tractor equalizer bar ends
  • Specific Articulated Trucks (Check OMM)
  • Motor Grader circle drives
  • Cold Planer direct drive transmissions, differentials and final drives
  • Drum bearings on Vibratory Soil Compactors
  • Speed reducers on augers and elevators

View More
Specifications for part number 350-9510
Material: Oil Fluid
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert