Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home352-2056: Bearing Assembly-Roller
Home352-2056: Bearing Assembly-Roller
352-2056: Bearing Assembly-Roller

Cat® Tapered Roller Bearing (Single Row)

Brand: Cat

Product Images
352-2056: Bearing Assembly-Roller
352-2056: Bearing Assembly-Roller
352-2056: Bearing Assembly-Roller
352-2056: Bearing Assembly-Roller
352-2056: Bearing Assembly-Roller

Cat® Tapered Roller Bearing (Single Row)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 352-2056

Units of Measure

USMetric
Inside Diameter (in): 2.125
Inside Diameter (mm): 53.975
Outside Diameter (in): 5.5129
Outside Diameter (mm): 140.03
Width (in): 1.4375
Width (mm): 36.512
Material: Low Alloy Steel
View More
Compatible Models for part number 352-2056

FORWARDER

584 584HD

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced