Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws352-4299: BOLT-SOCKET
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws352-4299: BOLT-SOCKET
352-4299: BOLT-SOCKET

Brand: Cat

fallback-image
352-4299: BOLT-SOCKET

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 352-4299

We are still working on adding a description for this part.

Specifications for part number 352-4299

Units of Measure

USMetric
Hand of Thread: RH
Material: Carbon Steel,Alloy Steel
Bolt Type: Socket Head
Thread Size (dia x pitch) (mm): M10x1.5
Grip Length (in): 0.177
Thread Size (in): 0
Coating: Zinc
Bolt Length (in): 1.181
Class or Grade: Iso 898-1 Class 8.8
Thread Size (mm): M10
Grip Length (mm): 4.5
Bolt Length (mm): 30.0
View More
Compatible Models for part number 352-4299

FORWARDER

584HD

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced