Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTorque Converters & ComponentsTorque Converter Components352-5616: 108 Teeth Torque Converter Flex Plate
HomeDrivetrainTorque Converters & ComponentsTorque Converter Components352-5616: 108 Teeth Torque Converter Flex Plate
352-5616: 108 Teeth Torque Converter Flex Plate

Cat® Torque Converter Flex Plate facilitates the smooth transfer of power from the engine to the transmission, aiding in equipment propulsion

Brand: Cat

Product Images
352-5616: 108 Teeth Torque Converter Flex Plate
352-5616: 108 Teeth Torque Converter Flex Plate
352-5616: 108 Teeth Torque Converter Flex Plate
352-5616: 108 Teeth Torque Converter Flex Plate
352-5616: 108 Teeth Torque Converter Flex Plate
Contact your dealer for replacement options.

Cat® Torque Converter Flex Plate facilitates the smooth transfer of power from the engine to the transmission, aiding in equipment propulsion

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 352-5616

Units of Measure

USMetric
Material Description: Cast Iron
Outside Diameter (mm): 347.1
Inside Diameter (mm): 149.9
Thickness (mm): 16.5
Outside Diameter (in): 13.665
Inside Diameter (in): 5.9015
Thickness (in): 0.6496
Material: Low Alloy Steel,Ductile (Spheroidal) Iron
View More
Compatible Models for part number 352-5616

TRACK-TYPE TRACTOR

D8T D6T D6 D7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced