Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsShafts352-9306: Idler Shaft
HomeUndercarriageRolling ComponentsShafts352-9306: Idler Shaft
352-9306: Idler Shaft

Cat® Shaft Center Flange Shaft, 450mm long, 69.82mm Bearing Diameter

Brand: Cat

Product Images
352-9306: Idler Shaft
352-9306: Idler Shaft

Cat® Shaft Center Flange Shaft, 450mm long, 69.82mm Bearing Diameter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 352-9306

Units of Measure

USMetric
Bearing Diameter (in): 2.749
Mounting Diameter (in): 2.677
Track Roller Frame Spread (mm): 270.86
Flat Length (in): 0
Overall Length (in): 17.717
Mounting Height (in): 2.677
Mounting Diameter (mm): 68
Track Roller Frame Spread (in): 10.664
Bearing Diameter (mm): 69.82
Journal Length (mm): 38.8
Mounting Height (mm): 68
Overall Length (mm): 450.0
Flat Length (mm): 0
Journal Length (in): 1.528
View More
Compatible Models for part number 352-9306

TRACK LOADER

973D 973 973K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced