354-4754: KIT-PUMP(WAT
+ / - Hover over image to Zoom
Other Views

    354-4754: KIT-PUMP(WAT

    Part Number: 354-4754
    Brand: Cat
    Retrieving Price.....

    Water Pump Kit

    Description:

    • This kit includes the parts to repair a governor motor

    Attributes:

    • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 6.8
    • Height (mm): 172.72
    • Length (in): 10.8
    • Length (mm): 274.32
    • Width (mm): 274.32
    telehandler
    TL1255D, TH406C, TL1255C, TL1055C, TL642C, TH407C, TL1055D, TL943D, TH3510D, TH336C, TL642D, TH337C, TL943C

    paving compactor
    CP54B, CP-54B CB-54 CB-66B CB-64 CW-34 CS64B, CS54B, CS-54 CS-44 CS-64B CW-16 CB-64B CP-44 CS-54B CB-54B CB-44B CP-54 CB-68B

    engine - generator set
    C7.1, C7.1DE200E XQP150, C4.4, C7.1DE150E C6.6

    wheel-type loader
    914G, 938H, 914G2

    forest products
    559

    engine - industrial
    C6.6, C4.4, SPF343C C7.1

    asphalt paver
    AP-655D, BG500E, AP-500E, AP-555E BG555E

    track-type tractor
    D3K2 XL D5K LGP D4K LGP D3K XL D3K LGP D5K XL D5K2 XL D4K XL D4K2 XL D5K2 LGP D3K2 LGP D4K2 LGP

    integrated toolcarrier
    IT14G2, IT14G, IT38H

    wheeled excavator
    M313D, M317D2, M315D2, M315D

    engine - machine
    C6.6, C4.4, SPF343C C7.1

    track-type skidder
    527

    excavator
    320D2, 320D2 GC 320D2 L