Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits355-0762: KIT-CYLINDER HEAD INSTALL
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits355-0762: KIT-CYLINDER HEAD INSTALL
355-0762: KIT-CYLINDER HEAD INSTALL

Single Cylinder Head Gasket Kit

Brand: Cat

Product Images
355-0762: KIT-CYLINDER HEAD INSTALL
355-0762: KIT-CYLINDER HEAD INSTALL

Single Cylinder Head Gasket Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

133-1774: 6.35mm Thick Single Cylinder Head Cover
133-1774: 6.35mm Thick Single Cylinder Head CoverQuantity: 1
153-8455: 0.84mm Thick Engine Air Lines Gasket
153-8455: 0.84mm Thick Engine Air Lines GasketQuantity: 2
125-1372: 3.53 x 13.87mm 75A FKM O-Ring
125-1372: 3.53 x 13.87mm 75A FKM O-RingQuantity: 1
110-6991: Gasket Head
110-6991: Gasket HeadQuantity: 1
113-5304: 5.33 x 50.17mm 75A FKM O-Ring
113-5304: 5.33 x 50.17mm 75A FKM O-RingQuantity: 1
6V-9769: 37.47mm Inside Diameter Seal-O-Ring
6V-9769: 37.47mm Inside Diameter Seal-O-RingQuantity: 2
7E-3772: 0.82mm Thick Engine Head Gasket
7E-3772: 0.82mm Thick Engine Head GasketQuantity: 1
7W-5215: 0.8mm Thick Engine Ignition Gasket
7W-5215: 0.8mm Thick Engine Ignition GasketQuantity: 1
5P-8068: 5.33 x 37.47mm 75A FKM O-Ring
5P-8068: 5.33 x 37.47mm 75A FKM O-RingQuantity: 1
5P-0840: 3.53 x 12.29mm 75A FKM O-Ring
5P-0840: 3.53 x 12.29mm 75A FKM O-RingQuantity: 2
2W-0752: 0.8mm Thick Four Holes Rubber Gasket
2W-0752: 0.8mm Thick Four Holes Rubber GasketQuantity: 1
2J-0157: 15.47mm Inside Diameter Seal-O-Ring
2J-0157: 15.47mm Inside Diameter Seal-O-RingQuantity: 2
272-0757: Valve Cover Press In Place Seal
272-0757: Valve Cover Press In Place SealQuantity: 1
7E-4127: 1.55mm Thick Gasket
7E-4127: 1.55mm Thick GasketQuantity: 1
7N-5089: 0.8mm Thick Air Lines Gasket
7N-5089: 0.8mm Thick Air Lines GasketQuantity: 1
6V-5101: 107.32mm Inner Diameter Seal O Ring
6V-5101: 107.32mm Inner Diameter Seal O RingQuantity: 1
179-2960: 2mm Thick Integral Seal Gasket
179-2960: 2mm Thick Integral Seal GasketQuantity: 1
5P-7204: 5.33 x 34.29mm 70A EPDM O-Ring
5P-7204: 5.33 x 34.29mm 70A EPDM O-RingQuantity: 2
420-0652: 15.60mm Height Cylinder Head Water Seal
420-0652: 15.60mm Height Cylinder Head Water SealQuantity: 4
420-0653: 27.60mm Outer Diameter Cylinder Head Water Seal
420-0653: 27.60mm Outer Diameter Cylinder Head Water SealQuantity: 4
144-5692: 0.17mm Thick Cylinder Block Spacer Gasket
144-5692: 0.17mm Thick Cylinder Block Spacer GasketQuantity: 1
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 2
Showing 1 to 22 of 22
DescriptionSpecificationsCompatible Models
Specifications for part number 355-0762
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 355-0762

GAS ENGINE

G3508 G3512 G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced