Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits355-0769: KIT-CYLINDER HEAD INSTALL
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits355-0769: KIT-CYLINDER HEAD INSTALL
355-0769: KIT-CYLINDER HEAD INSTALL

Single Cylinder Head Gasket Kit

Brand: Cat

Product Images
355-0769: KIT-CYLINDER HEAD INSTALL
355-0769: KIT-CYLINDER HEAD INSTALL

Single Cylinder Head Gasket Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

110-6991: Gasket Head
110-6991: Gasket HeadQuantity: 1
323-7347: 2.62 x 17.12mm 75A FKM O-Ring
323-7347: 2.62 x 17.12mm 75A FKM O-RingQuantity: 1
241-5928: 1.2mm Thick Two Hole Flange Gasket
241-5928: 1.2mm Thick Two Hole Flange GasketQuantity: 2
243-2288: 0.8mm Thick Gasket
243-2288: 0.8mm Thick GasketQuantity: 2
7E-3772: 0.82mm Thick Engine Head Gasket
7E-3772: 0.82mm Thick Engine Head GasketQuantity: 1
6V-9769: 37.47mm Inside Diameter Seal-O-Ring
6V-9769: 37.47mm Inside Diameter Seal-O-RingQuantity: 2
127-2176: 1.6mm Carrier Thick Integral Seal Gasket
127-2176: 1.6mm Carrier Thick Integral Seal GasketQuantity: 2
7N-5080: 0.8mm Thick Engine Air Lines Gasket
7N-5080: 0.8mm Thick Engine Air Lines GasketQuantity: 1
7N-6806: 15.60mm Inner Diameter Round Seal
7N-6806: 15.60mm Inner Diameter Round SealQuantity: 2
2M-4453: 3.53 x 12.29mm 75A NBR O-Ring
2M-4453: 3.53 x 12.29mm 75A NBR O-RingQuantity: 4
122-8856: Manifold Water Line Gasket
122-8856: Manifold Water Line GasketQuantity: 1
144-5692: 0.17mm Thick Cylinder Block Spacer Gasket
144-5692: 0.17mm Thick Cylinder Block Spacer GasketQuantity: 1
420-0652: 15.60mm Height Cylinder Head Water Seal
420-0652: 15.60mm Height Cylinder Head Water SealQuantity: 4
420-0653: 27.60mm Outer Diameter Cylinder Head Water Seal
420-0653: 27.60mm Outer Diameter Cylinder Head Water SealQuantity: 4
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 4
7N-5089: 0.8mm Thick Air Lines Gasket
7N-5089: 0.8mm Thick Air Lines GasketQuantity: 1
320-8974: 1mm Thick Exhaust Manifold Gasket
320-8974: 1mm Thick Exhaust Manifold GasketQuantity: 1
272-0757: Valve Cover Press In Place Seal
272-0757: Valve Cover Press In Place SealQuantity: 1
2J-0157: 15.47mm Inside Diameter Seal-O-Ring
2J-0157: 15.47mm Inside Diameter Seal-O-RingQuantity: 2
2W-0752: 0.8mm Thick Four Holes Rubber Gasket
2W-0752: 0.8mm Thick Four Holes Rubber GasketQuantity: 1
272-0758: Camshaft Cover Press In Place Seal
272-0758: Camshaft Cover Press In Place SealQuantity: 1
6V-5101: 107.32mm Inner Diameter Seal O Ring
6V-5101: 107.32mm Inner Diameter Seal O RingQuantity: 1
5P-0840: 3.53 x 12.29mm 75A FKM O-Ring
5P-0840: 3.53 x 12.29mm 75A FKM O-RingQuantity: 2
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 2
Showing 1 to 24 of 24
DescriptionSpecificationsCompatible Models
Specifications for part number 355-0769
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 355-0769

TRACK-TYPE TRACTOR

D11N

GEN SET ENGINE

3512 3516 3508

GENERATOR SET

3508 3512

MARINE ENGINE

3516

VEHICULAR ENGINE

3516 3512

INDUSTRIAL ENGINE

3512 3516 3508

TRUCK

785 789 777B

LOCOMOTIVE ENGINE

3508 3512

TRACTOR

776B

WHEEL LOADER

994D 994

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced