Caterpillar
No suggested results. Try again.

Select Store

Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

355-5113: PLUG CONNECTOR
HomeUpgrade & Repair KitsRepair & Service KitsElectronics355-5113: PLUG CONNECTOR

355-5113: PLUG CONNECTOR

Brand: Cat

Product Images

355-5113: PLUG CONNECTOR

355-5113: PLUG CONNECTOR

Brand: Cat

Parts included in this kit

No results available.

155-2263: WEDGE

Quantity: 1

Showing 1 to 1 of 1

Description for part number 355-5113

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 355-5113

Units of Measure

    Weight (lb):

    0.03

Compatible Models for part number 355-5113

PUMPER

SPF743

WHEEL TRACTOR

627H 623H 621H

GENERATOR SET

C175-20 C175-16 3516C

RECLAIMER MIXER

RM400

ENGINE

C175-16 3512E 3512C

PETROLEUM ENGINE

2016 3516C 3512E C175-16

LOCOMOTIVE ENGINE

C175-20

OFF HIGHWAY TRUCK

794 AC 793F 798 AC 793 798 796 AC

WHEEL LOADER

972M XE 966M XE 972M 980M 966M 982M

ROAD RECLAIMER

RM400

GEN SET ENGINE

3508

MARINE ENGINE

3512C 3512E 3516C 3516E

MARINE AUXILIARY

3512C 3516C 3516B

INDUSTRIAL ENGINE

3512E C175-16

TRUCK

793F CMD 793F OEM 793F XQ 795F XQ 797F 793F 795F AC 794 AC

GAS ENGINE

G3612 G3616 G3608 G3606 G3306B G3304B

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced